FARNELL
By FARNELL

Contact, AMPMODU Mod IV Series, Socket, Crimp, 22 AWG, Gold Plated Contacts

Manufacturer FARNELL
Description Contact, AMPMODU Mod IV Series, Socket, Crimp, 22 AWG, Gold Plated Contacts
Part Number 87667-2
Contact Gender Socket
Contact Material Beryllium Copper
Contact Plating Gold Plated Contacts
Contact Termination Crimp
Contact Termination Type Crimp
For Use With AMPMODU Mod IV Series Connectors
Product Range AMPMODU Mod IV Series
Wire Size AWG Max 22AWG
Wire Size AWG Min 26AWG
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Current Rating 3A
Contact Current 3A
CAD models
Share

Product selection

Index Selector Part Number Description Contact Gender Contact Material Contact Plating Contact Termination Contact Termination Type For Use With Product Range Wire Size AWG Max Wire Size AWG Min Brand Name Supplier Name Current Rating Contact Current
1 1 87667-2 Contact, AMPMODU Mod IV Series, Socket, Crimp, 22 AWG, Gold Plated Contacts Socket Beryllium Copper Gold Plated Contacts Crimp Crimp AMPMODU Mod IV Series Connectors AMPMODU Mod IV Series 22AWG 26AWG AMP - TE CONNECTIVITY Farnell or Newark 3A 3A

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map