Connector, Z-PACK Series, Hard Metric (HM), 110 Contacts, Header, 2 mm, Press Fit

 
Manufacturer FARNELL
Description Connector, Z-PACK Series, Hard Metric (HM), 110 Contacts, Header, 2 mm, Press Fit
Part Number 5106015-1
Supplier Name Farnell or Newark
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Through Hole Right Angle
Contact Termination Type Press Fit
Gender Header
No. of Contacts 110Contacts
No. of Rows 5Rows
Pitch Spacing 2mm
Product Range Z-PACK Series
Brand Name TE CONNECTIVITY
Connector Type Hard Metric (HM)
Row Pitch 2mm
Connector Polarization Center w/Keying
No. of Signal Contacts 110Contacts
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map