Connector, PCI Series, Rectangular Power, 120 Contacts, Receptacle, 1.27 mm, Through Hole

 
Manufacturer FARNELL
Description Connector, PCI Series, Rectangular Power, 120 Contacts, Receptacle, 1.27 mm, Through Hole
Part Number 5145154-4
Supplier Name Farnell or Newark
Contact Material Phosphor Bronze
Operating Temperature Max 85°C
Operating Temperature Min -40°C
Product Range PCI Series
Brand Name AMP - TE CONNECTIVITY
Current Rating 1.1A
Contact Plating Gold Plated Contacts
Contact Termination Solder
Contact Termination Type Through Hole
Gender Receptacle
Connector Type Card Edge
Colour White
Material High Temperature Thermoplastic
No. of Contacts 120Contacts
No. of Rows 2Rows
Pitch Spacing 1.27mm
Connector Mounting Orientation PCB
No. of Mating Cycles 50
Voltage Rating V AC 3.3V
Row Pitch 2.54mm
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map