FARNELL
By FARNELL

Connector, M.2 (NGFF) Series, Card Edge, 67 Contacts, Receptacle, 0.5 mm, Surface Mount

Manufacturer FARNELL
Description Connector, M.2 (NGFF) Series, Card Edge, 67 Contacts, Receptacle, 0.5 mm, Surface Mount
Part Number 1-2199119-5
Supplier Name Farnell or Newark
Contact Material Copper
Contact Plating Gold Plated Contacts
Contact Termination Surface Mount Right Angle
Contact Termination Type Surface Mount
Gender Receptacle
Packaging Cut Tape
Product Range M.2 (NGFF) Series
Brand Name AMP - TE CONNECTIVITY
No. of Contacts 67Contacts
No. of Rows 2Rows
Pitch Spacing 0.5mm
Connector Type Card Edge
Farnell Description 3.2m High, B Keying, 30u"
Row Pitch 7.55mm
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map