FARNELL
By FARNELL

Connector Housing, Universal MATE-N-LOK Series, Receptacle, 15 Ways, 6.35 mm

Manufacturer FARNELL
Description Connector Housing, Universal MATE-N-LOK Series, Receptacle, 15 Ways, 6.35 mm
Part Number 926647-3
Supplier Name Farnell or Newark
Gender Receptacle
No. of Positions 15Ways
Brand Name AMP - TE CONNECTIVITY
Product Range Universal MATE-N-LOK Series
Pitch Spacing 6.35mm
No. of Rows 3Rows
Colour Natural
Approval Category CSA, UL, VDE
Operating Temperature Max 105°C
Operating Temperature Min 55°C
Wire Area Size Max 5mm²
Wire Area Size Min 0.05mm²
Flammability Rating UL94V-0
Material Polyamide 6.6
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map