FARNELL
By FARNELL

Connector Housing, Universal MATE-N-LOK Series, Plug, 6 Positions, 6.35 mm

Manufacturer FARNELL
Description Connector Housing, Universal MATE-N-LOK Series, Plug, 6 Positions, 6.35 mm
Part Number 1-480704-0
Connector Type Circular
For Use With Universal MATE-N-LOK Connectors
Product Range Universal MATE-N-LOK Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Contact Termination Type Crimp
Colour Clear
Connector Mounting Free Hanging
Gender Plug
Material Nylon
No. of Contacts 6Contacts
No. of Positions 6Positions
No. of Rows 2Rows
Pitch Spacing 6.35mm
Connector Body Material Nylon (Polyamide) Body
Flammability Rating UL94V-2
Body Material Nylon
Locking Style Positive
Termination Method Crimp
Contact Resistance 3.5mohm
Current Rating 15A
Insulation Resistance 1000Mohm
No. of Mating Cycles 50
Operating Temperature Max 105°C
Operating Temperature Min -55°C
Voltage Rating V AC 600V
Working Voltage 600V
No. of Poles 6
No. of Ways 6
Approval Bodies CSA, UL, VDE
Housing Style Matrix
Width 1.55"
CAD models
Share

Product selection

Index Selector Part Number Description Connector Type For Use With Product Range Brand Name Supplier Name Contact Termination Type Colour Connector Mounting Gender Material No. of Contacts No. of Positions No. of Rows Pitch Spacing Connector Body Material Flammability Rating Body Material Locking Style Termination Method Contact Resistance Current Rating Insulation Resistance No. of Mating Cycles Operating Temperature Max Operating Temperature Min Voltage Rating V AC Working Voltage No. of Poles No. of Ways Approval Bodies Housing Style Width
1 1 1-480704-0 Connector Housing, Universal MATE-N-LOK Series, Plug, 6 Positions, 6.35 mm Circular Universal MATE-N-LOK Connectors Universal MATE-N-LOK Series AMP - TE CONNECTIVITY Farnell or Newark Crimp Clear Free Hanging Plug Nylon 6Contacts 6Positions 2Rows 6.35mm Nylon (Polyamide) Body UL94V-2 Nylon Positive Crimp 3.5mohm 15A 1000Mohm 50 105°C -55°C 600V 600V 6 6 CSA, UL, VDE Matrix 1.55"

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map