FARNELL
By FARNELL

Connector Housing, Universal MATE-N-LOK Series, Plug, 3 Ways, 6.35 mm

Manufacturer FARNELL
Description Connector Housing, Universal MATE-N-LOK Series, Plug, 3 Ways, 6.35 mm
Part Number 350766-4
Connector Mounting Free Hanging
Connector Type Plug & Socket
Gender Plug
No. of Positions 3Positions
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Product Range Universal MATE-N-LOK Series
Pitch Spacing 6.35mm
No. of Rows 1Rows
Connector Body Material Nylon (Polyamide) Body
Colour White
Operating Temperature Max 105°C
Operating Temperature Min 55°C
Wire Area Size Max 5mm²
Wire Area Size Min 0.05mm²
Flammability Rating UL94V-0
CAD models
Share

Product selection

Index Selector Part Number Description Connector Mounting Connector Type Gender No. of Positions Brand Name Supplier Name Product Range Pitch Spacing No. of Rows Connector Body Material Colour Operating Temperature Max Operating Temperature Min Wire Area Size Max Wire Area Size Min Flammability Rating
1 1 350766-4 Connector Housing, Universal MATE-N-LOK Series, Plug, 3 Ways, 6.35 mm Free Hanging Plug & Socket Plug 3Positions AMP - TE CONNECTIVITY Farnell or Newark Universal MATE-N-LOK Series 6.35mm 1Rows Nylon (Polyamide) Body White 105°C 55°C 5mm² 0.05mm² UL94V-0

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map