Connector Housing, Universal MATE-N-LOK Series, Plug, 12 Ways, 6.35 mm

 
Manufacturer FARNELL
Description Connector Housing, Universal MATE-N-LOK Series, Plug, 12 Ways, 6.35 mm
Part Number 350735-1
Supplier Name Farnell or Newark
Connector Mounting Free Hanging
Connector Type Plug & Socket
Contact Resistance 3.5mohm
Current Rating 15A
Flammability Rating UL94V-0
Gender Plug
No. of Contacts 12Contacts
No. of Mating Cycles 50
Operating Temperature Max 105°C
Operating Temperature Min -55°C
Product Range Universal MATE-N-LOK Series
Working Voltage 600V
Brand Name AMP - TE CONNECTIVITY
For Use With Universal MATE-N-LOK Connectors
Material Nylon
No. of Positions 12Positions
No. of Rows 3Rows
Voltage Rating V AC 600V
Colour Opaque
Pitch Spacing 6.35mm
Dielectric Strength VAC 5000V
Housing Style Matrix
Insulation Resistance 1000Mohm
Width 1.05"
Dielectric Strength VDC 10000V
Locking Style Positive
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map