FARNELL
By FARNELL

Connector Housing, SUPERSEAL 1.5 Series, Plug, 6 Positions, 6 mm

Manufacturer FARNELL
Description Connector Housing, SUPERSEAL 1.5 Series, Plug, 6 Positions, 6 mm
Part Number 282108-1
Connector Type Plug & Socket Housing
Product Range SUPERSEAL 1.5 Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
For Use With Superseal 1.5 Series Connectors
Gender Plug
No. of Positions 6Positions
Cable Diameter Max 3.3mm
Current Rating 14A
Pitch Spacing 6mm
Cable Diameter Min 2.6mm
External Depth 16.3mm
External Length / Height 42mm
External Width 43.8mm
Material Silicon Rubber
Operating Temperature Max 125°C
Operating Temperature Min -40°C
Withstand Voltage 1500V
Insulation Resistance 200Mohm
Moulding Material Polyamide 6.6 GF
CAD models
Share

Product selection

Index Selector Part Number Description Connector Type Product Range Brand Name Supplier Name For Use With Gender No. of Positions Cable Diameter Max Current Rating Pitch Spacing Cable Diameter Min External Depth External Length / Height External Width Material Operating Temperature Max Operating Temperature Min Withstand Voltage Insulation Resistance Moulding Material
1 1 282108-1 Connector Housing, SUPERSEAL 1.5 Series, Plug, 6 Positions, 6 mm Plug & Socket Housing SUPERSEAL 1.5 Series AMP - TE CONNECTIVITY Farnell or Newark Superseal 1.5 Series Connectors Plug 6Positions 3.3mm 14A 6mm 2.6mm 16.3mm 42mm 43.8mm Silicon Rubber 125°C -40°C 1500V 200Mohm Polyamide 6.6 GF

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map