FARNELL
By FARNELL

Connector Housing, SUPERSEAL 1.5 Series, Plug, 5 Ways, 6 mm, Pin Contacts

Manufacturer FARNELL
Description Connector Housing, SUPERSEAL 1.5 Series, Plug, 5 Ways, 6 mm, Pin Contacts
Part Number 282107-1
Connector Type Plug & Socket Housing
Current Rating 14A
Gender Plug
No. of Contacts 5Contacts
Operating Temperature Max 125°C
Operating Temperature Min -40°C
Product Range SUPERSEAL 1.5 Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
For Use With Pin Contacts
Material Silicon Rubber
No. of Positions 5Ways
External Length / Height 42mm
Cable Diameter Max 3.3mm
Cable Diameter Min 2.6mm
Pitch Spacing 6mm
Insulation Resistance 200Mohm
External Depth 16.3mm
External Width 37.8mm
Moulding Material Polyamide 6.6 GF
Withstand Voltage 1500V
CAD models
Share

Product selection

Index Selector Part Number Description Connector Type Current Rating Gender No. of Contacts Operating Temperature Max Operating Temperature Min Product Range Brand Name Supplier Name For Use With Material No. of Positions External Length / Height Cable Diameter Max Cable Diameter Min Pitch Spacing Insulation Resistance External Depth External Width Moulding Material Withstand Voltage
1 1 282107-1 Connector Housing, SUPERSEAL 1.5 Series, Plug, 5 Ways, 6 mm, Pin Contacts Plug & Socket Housing 14A Plug 5Contacts 125°C -40°C SUPERSEAL 1.5 Series AMP - TE CONNECTIVITY Farnell or Newark Pin Contacts Silicon Rubber 5Ways 42mm 3.3mm 2.6mm 6mm 200Mohm 16.3mm 37.8mm Polyamide 6.6 GF 1500V

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map