FARNELL
By FARNELL

Connector Housing, Plug, 2 Positions, 5 mm

Manufacturer FARNELL
Description Connector Housing, Plug, 2 Positions, 5 mm
Part Number 282189-1
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Connector Type Plug & Socket
Gender Plug
No. of Contacts 2Contacts
Pitch Spacing 5mm
For Use With Plug & Socket Connectors
No. of Positions 2Positions
Connector Mounting Cable Mount
CAD models
Share

Product selection

Index Selector Part Number Description Brand Name Supplier Name Connector Type Gender No. of Contacts Pitch Spacing For Use With No. of Positions Connector Mounting
1 1 282189-1 Connector Housing, Plug, 2 Positions, 5 mm AMP - TE CONNECTIVITY Farnell or Newark Plug & Socket Plug 2Contacts 5mm Plug & Socket Connectors 2Positions Cable Mount

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map