FARNELL
By FARNELL

Connector Housing, Multilock 070 Series, Receptacle, 2 Ways, Multilock Series Tab Contacts

Manufacturer FARNELL
Description Connector Housing, Multilock 070 Series, Receptacle, 2 Ways, Multilock Series Tab Contacts
Part Number 174460-1
For Use With Multilock Series Tab Contacts
Gender Receptacle
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Product Range Multilock 070 Series
Connector Body Material PBT (Polybutylene Terephthalate) Body
Connector Mounting Cable Mount
No. of Positions 2Positions
CAD models
Share

Product selection

Index Selector Part Number Description For Use With Gender Brand Name Supplier Name Product Range Connector Body Material Connector Mounting No. of Positions
1 1 174460-1 Connector Housing, Multilock 070 Series, Receptacle, 2 Ways, Multilock Series Tab Contacts Multilock Series Tab Contacts Receptacle AMP - TE CONNECTIVITY Farnell or Newark Multilock 070 Series PBT (Polybutylene Terephthalate) Body Cable Mount 2Positions

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map