Connector Housing, Multilock 070 Series, Plug, 14 Ways, Multilock Series Socket Contacts

 
Manufacturer FARNELL
Description Connector Housing, Multilock 070 Series, Plug, 14 Ways, Multilock Series Socket Contacts
Part Number 173852-1
Supplier Name Farnell or Newark
For Use With Multilock Series Socket Contacts
Gender Plug
Brand Name AMP - TE CONNECTIVITY
Product Range Multilock 070 Series
Connector Body Material PBT (Polybutylene Terephthalate) Body
Connector Mounting Cable Mount
No. of Positions 14Positions
Locking Type Latch
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map