FARNELL
By FARNELL

Connector Housing, Mini Universal MATE-N-LOK Series, Receptacle, 2 Ways, 4.14 mm

Manufacturer FARNELL
Description Connector Housing, Mini Universal MATE-N-LOK Series, Receptacle, 2 Ways, 4.14 mm
Part Number 172343-1
External Depth 9.8mm
Product Range Mini Universal MATE-N-LOK Series
Brand Name TE CONNECTIVITY
Supplier Name Farnell or Newark
External Length / Height 23.7mm
For Use With Mini-Universal MATE-N-LOK Connectors
Gender Receptacle
Colour Clear
Flammability Rating UL94V-2
Material Nylon
No. of Rows 1Rows
Pitch Spacing 4.14mm
No. of Positions 2Ways
Housing Type In-Line
Voltage Rating V AC 600V
CAD models
Share

Product selection

Index Selector Part Number Description External Depth Product Range Brand Name Supplier Name External Length / Height For Use With Gender Colour Flammability Rating Material No. of Rows Pitch Spacing No. of Positions Housing Type Voltage Rating V AC
1 1 172343-1 Connector Housing, Mini Universal MATE-N-LOK Series, Receptacle, 2 Ways, 4.14 mm 9.8mm Mini Universal MATE-N-LOK Series TE CONNECTIVITY Farnell or Newark 23.7mm Mini-Universal MATE-N-LOK Connectors Receptacle Clear UL94V-2 Nylon 1Rows 4.14mm 2Ways In-Line 600V

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map