FARNELL
By FARNELL

Connector Housing, Mini Universal MATE-N-LOK Series, Plug, 16 Positions, 4.14 mm

Manufacturer FARNELL
Description Connector Housing, Mini Universal MATE-N-LOK Series, Plug, 16 Positions, 4.14 mm
Part Number 770583-1
For Use With Mini-Universal MATE-N-LOK Connectors
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Product Range Mini Universal MATE-N-LOK Series
Width 1.366"
Approval Bodies CSA, UL, VDE
No. of Contacts 16Contacts
Colour White
Gender Plug
No. of Rows 2Rows
Pitch Spacing 4.14mm
Connector Mounting Free Hanging
Connector Type Plug & Socket
No. of Positions 16Positions
Body Material Nylon
Connecting Termination Free Hanging
CAD models
Share

Product selection

Index Selector Part Number Description For Use With Brand Name Supplier Name Product Range Width Approval Bodies No. of Contacts Colour Gender No. of Rows Pitch Spacing Connector Mounting Connector Type No. of Positions Body Material Connecting Termination
1 1 770583-1 Connector Housing, Mini Universal MATE-N-LOK Series, Plug, 16 Positions, 4.14 mm Mini-Universal MATE-N-LOK Connectors AMP - TE CONNECTIVITY Farnell or Newark Mini Universal MATE-N-LOK Series 1.366" CSA, UL, VDE 16Contacts White Plug 2Rows 4.14mm Free Hanging Plug & Socket 16Positions Nylon Free Hanging

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map