FARNELL
By FARNELL

Connector Housing, Micro MATE-N-LOK Series, Receptacle, 3 Ways, 3 mm

Manufacturer FARNELL
Description Connector Housing, Micro MATE-N-LOK Series, Receptacle, 3 Ways, 3 mm
Part Number 1445022-3
Connector Type Plug & Socket
Current Rating 5A
Flammability Rating UL94V-0
Gender Receptacle
Insulation Resistance 1000Mohm
No. of Contacts 3Contacts
No. of Positions 3Positions
Voltage Rating V AC 250V
Withstand Voltage 1500V
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Contact Resistance 20mohm
Operating Temperature Max +105°C
Operating Temperature Min -40°C
Pitch Spacing 3mm
Product Range Micro MATE-N-LOK Series
Material Nylon
Approval Bodies CSA, UL
Colour Black
No. of Rows 1Rows
Body Material Nylon
For Use With Micro MATE-N-LOK Series Socket Contacts
Connector Body Material Nylon (Polyamide) Body
Connector Insert Type Socket
CAD models
Share

Product selection

Index Selector Part Number Description Connector Type Current Rating Flammability Rating Gender Insulation Resistance No. of Contacts No. of Positions Voltage Rating V AC Withstand Voltage Brand Name Supplier Name Contact Resistance Operating Temperature Max Operating Temperature Min Pitch Spacing Product Range Material Approval Bodies Colour No. of Rows Body Material For Use With Connector Body Material Connector Insert Type
1 1 1445022-3 Connector Housing, Micro MATE-N-LOK Series, Receptacle, 3 Ways, 3 mm Plug & Socket 5A UL94V-0 Receptacle 1000Mohm 3Contacts 3Positions 250V 1500V AMP - TE CONNECTIVITY Farnell or Newark 20mohm +105°C -40°C 3mm Micro MATE-N-LOK Series Nylon CSA, UL Black 1Rows Nylon Micro MATE-N-LOK Series Socket Contacts Nylon (Polyamide) Body Socket

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map