FARNELL
By FARNELL

Connector Housing, Micro MATE-N-LOK Series, Receptacle, 3 Positions, 3 mm

Manufacturer FARNELL
Description Connector Housing, Micro MATE-N-LOK Series, Receptacle, 3 Positions, 3 mm
Part Number 1445022-3
Supplier Name Farnell or Newark
Connector Type Plug & Socket
Insulation Resistance 1000Mohm
Operating Temperature Max +105°C
Operating Temperature Min -40°C
Withstand Voltage 1500V
Brand Name AMP - TE CONNECTIVITY
Material Nylon
Colour Black
Connector Body Material Nylon (Polyamide) Body
For Use With Micro MATE-N-LOK Series Socket Contacts
Product Range Micro MATE-N-LOK Series
Gender Receptacle
No. of Contacts 3Contacts
No. of Rows 1Rows
Pitch Spacing 3mm
Approval Bodies CSA, UL
Body Material Nylon
Current Rating 5A
No. of Positions 3Positions
Voltage Rating V AC 250V
Connector Insert Type Socket
Flammability Rating UL94V-0
Contact Resistance 20mohm
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map