FARNELL
By FARNELL

Connector Housing, Micro MATE-N-LOK Series, Receptacle, 16 Positions, 3 mm

Manufacturer FARNELL
Description Connector Housing, Micro MATE-N-LOK Series, Receptacle, 16 Positions, 3 mm
Part Number 1-794617-6
Supplier Name Farnell or Newark
Contact Material Phosphor Bronze
Gender Receptacle
No. of Rows 2Rows
Pitch Spacing 3mm
Product Range Micro MATE-N-LOK Series
Voltage Rating V AC 250V
Brand Name TE CONNECTIVITY / AMP
Approval Bodies CSA, UL
Colour Black
Connector Insert Type Socket
Flammability Rating UL94V-0
For Use With AMP Micro MATE-N-LOK Series Socket Contacts
Material Nylon
No. of Positions 16Positions
Operating Temperature Max 105°C
Operating Temperature Min -40°C
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map