FARNELL
By FARNELL

Connector Housing, Metrimate Series, Receptacle, 3 Positions, 5 mm, Metrimate In-Line Connectors

Manufacturer FARNELL
Description Connector Housing, Metrimate Series, Receptacle, 3 Positions, 5 mm, Metrimate In-Line Connectors
Part Number 207359-1
Connector Type Plug & Socket
Gender Receptacle
No. of Contacts 3Contacts
No. of Rows 1Rows
Pitch Spacing 5mm
Product Range Metrimate Series
Brand Name TE CONNECTIVITY / AMP
Supplier Name Farnell or Newark
For Use With Metrimate In-Line Connectors
No. of Positions 3Ways
Connector Mounting Free Hanging
Colour Red
CAD models
Share

Product selection

Index Selector Part Number Description Connector Type Gender No. of Contacts No. of Rows Pitch Spacing Product Range Brand Name Supplier Name For Use With No. of Positions Connector Mounting Colour
1 1 207359-1 Connector Housing, Metrimate Series, Receptacle, 3 Positions, 5 mm, Metrimate In-Line Connectors Plug & Socket Receptacle 3Contacts 1Rows 5mm Metrimate Series TE CONNECTIVITY / AMP Farnell or Newark Metrimate In-Line Connectors 3Ways Free Hanging Red

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map