FARNELL
By FARNELL

Connector Housing, MCP Series, Receptacle, 62 Ways, 4 mm, AMP LEAVYSEAL MCP Series Socket Contacts

Manufacturer FARNELL
Description Connector Housing, MCP Series, Receptacle, 62 Ways, 4 mm, AMP LEAVYSEAL MCP Series Socket Contacts
Part Number 1-1418883-1
Gender Receptacle
No. of Positions 62Ways
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
For Use With AMP LEAVYSEAL MCP Series Socket Contacts
Product Range MCP Series
Pitch Spacing 4mm
CAD models
Share

Product selection

Index Selector Part Number Description Gender No. of Positions Brand Name Supplier Name For Use With Product Range Pitch Spacing
1 1 1-1418883-1 Connector Housing, MCP Series, Receptacle, 62 Ways, 4 mm, AMP LEAVYSEAL MCP Series Socket Contacts Receptacle 62Ways AMP - TE CONNECTIVITY Farnell or Newark AMP LEAVYSEAL MCP Series Socket Contacts MCP Series 4mm

Documentation

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map