Connector Housing, MCP 2.8 Series, Receptacle, 21 Ways, 5 mm, MCP2.8 Series Contacts

 
Manufacturer FARNELL
Description Connector Housing, MCP 2.8 Series, Receptacle, 21 Ways, 5 mm, MCP2.8 Series Contacts
Part Number 8-968975-1
Supplier Name Farnell or Newark
For Use With MCP2.8 Series Contacts
Gender Receptacle
No. of Positions 21Positions
No. of Rows 3Rows
Pitch Spacing 5mm
Product Range MCP 2.8 Series
Brand Name TE CONNECTIVITY
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map