Connector Housing, MCP 1.5K Series, Receptacle, 8 Ways, 4 mm, AMP MCP 1.5K Series Power Contacts

 
Manufacturer FARNELL
Description Connector Housing, MCP 1.5K Series, Receptacle, 8 Ways, 4 mm, AMP MCP 1.5K Series Power Contacts
Part Number 1-1418479-1
Supplier Name Farnell or Newark
For Use With AMP MCP 1.5K Series Power Contacts
Gender Receptacle
Product Range MCP 1.5K Series
Brand Name TE CONNECTIVITY
Pitch Spacing 4mm
No. of Positions 8Ways
Connector Mounting Cable Mount
Connector Body Material PBT (Polybutylene Terephthalate), Glass Filled Body
Locking Type Latch
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map