FARNELL
By FARNELL

Connector Housing, JPT Series, Receptacle, 8 Ways, 5.08 mm

Manufacturer FARNELL
Description Connector Housing, JPT Series, Receptacle, 8 Ways, 5.08 mm
Part Number 927367-1
Supplier Name Farnell or Newark
Gender Receptacle
No. of Positions 8Ways
Brand Name AMP - TE CONNECTIVITY
For Use With AMP Junior Power Timer Series Socket Contacts
Product Range JPT Series
Pitch Spacing 5.08mm
CAD models
Share
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map