Connector Housing, Free Hanging, Commercial MATE-N-LOK Series, Plug, 4 Positions, 5.08 mm

 
Manufacturer FARNELL
Description Connector Housing, Free Hanging, Commercial MATE-N-LOK Series, Plug, 4 Positions, 5.08 mm
Part Number 1-480424-0
Supplier Name Farnell or Newark
Connector Type Plug & Socket
Current Rating 15A
For Use With Commercial MATE-N-LOK Connectors
Gender Plug
Operating Temperature Max 105°C
Operating Temperature Min -55°C
Product Range Commercial MATE-N-LOK Series
Brand Name AMP - TE CONNECTIVITY
Approval Bodies CSA, UL
Material Nylon
Colour Clear
Connector Mounting Free Hanging
Contact Resistance 4mohm
Dielectric Strength VAC 1500V
Flammability Rating UL94V-2
Insulation Resistance 500Mohm
No. of Contacts 4Contacts
No. of Mating Cycles 50
No. of Rows 1Rows
Pitch Spacing 5.08mm
Voltage Rating V AC 250V
Working Voltage 250V
No. of Positions 4Positions
Housing Type Socket
Body Material Nylon
Connecting Termination Free Hanging
Height 0.85"
Housing Style In-Line
Width 1.025"
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map