FARNELL
By FARNELL

Connector Housing, Econoseal J Mark-II Series, Plug, 2 Positions, 4.8 mm

Manufacturer FARNELL
Description Connector Housing, Econoseal J Mark-II Series, Plug, 2 Positions, 4.8 mm
Part Number 174352-2
Gender Plug
No. of Contacts 2Contacts
Pitch Spacing 4.8mm
Product Range Econoseal J Mark-II Series
Brand Name TE CONNECTIVITY / AMP
Supplier Name Farnell or Newark
For Use With AMP Econoseal J Mark-II Series Socket Contacts
No. of Positions 2Positions
CAD models
Share

Product selection

Index Selector Part Number Description Gender No. of Contacts Pitch Spacing Product Range Brand Name Supplier Name For Use With No. of Positions
1 1 174352-2 Connector Housing, Econoseal J Mark-II Series, Plug, 2 Positions, 4.8 mm Plug 2Contacts 4.8mm Econoseal J Mark-II Series TE CONNECTIVITY / AMP Farnell or Newark AMP Econoseal J Mark-II Series Socket Contacts 2Positions

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map