Connector Housing, Dynamic D-3100D Series, Plug, 6 Positions, 3.81 mm

 
Manufacturer FARNELL
Description Connector Housing, Dynamic D-3100D Series, Plug, 6 Positions, 3.81 mm
Part Number 178289-3
Supplier Name Farnell or Newark
Connector Type Plug & Socket
For Use With D-3100D Dynamic Series Connectors
Product Range Dynamic D-3100D Series
Brand Name TE CONNECTIVITY / AMP
Colour Black
Connector Mounting Cable Mount
Gender Plug
No. of Contacts 6Contacts
No. of Positions 6Positions
Pitch Spacing 3.81mm
Features Receptacle Housing
Operating Temperature Max 105°C
Operating Temperature Min -55°C
Farnell Description Dynamic D-3100 Series Contacts
Voltage AC 250V
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map