FARNELL
By FARNELL

Connector Housing, CST-100 II Series, Receptacle, 2.54 mm

Manufacturer FARNELL
Description Connector Housing, CST-100 II Series, Receptacle, 2.54 mm
Part Number 1375820-5
Contact Material Phosphor Bronze
Product Range CST-100 II Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Gender Receptacle
Termination Method Crimp
Contact Plating Gold Plated Contacts
Diameter 0.52"
Colour White
Lead Spacing 2.54mm
No. of Contacts 5Contacts
No. of Positions 5Positions
No. of Rows 1Rows
Pitch Spacing 2.54mm
Body Material Nylon
Connecting Termination Crimp
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Product Range Brand Name Supplier Name Gender Termination Method Contact Plating Diameter Colour Lead Spacing No. of Contacts No. of Positions No. of Rows Pitch Spacing Body Material Connecting Termination
1 1 1375820-5 Connector Housing, CST-100 II Series, Receptacle, 2.54 mm Phosphor Bronze CST-100 II Series AMP - TE CONNECTIVITY Farnell or Newark Receptacle Crimp Gold Plated Contacts 0.52" White 2.54mm 5Contacts 5Positions 1Rows 2.54mm Nylon Crimp

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map