FARNELL
By FARNELL

Connector Housing, AMPMODU MTE Series, Receptacle, 8 Positions, 2.54 mm, MTE Contacts

Manufacturer FARNELL
Description Connector Housing, AMPMODU MTE Series, Receptacle, 8 Positions, 2.54 mm, MTE Contacts
Part Number 104257-7
Connector Type Wire to Board
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
For Use With MTE Contacts
Gender Receptacle
No. of Contacts 8Contacts
No. of Positions 8Positions
No. of Rows 1Rows
Pitch Spacing 2.54mm
Product Range AMPMODU MTE Series
Contact Termination Crimp
Contact Termination Type Crimp
Termination Method Crimp
Lead Spacing 2.54mm
CAD models
Share

Product selection

Index Selector Part Number Description Connector Type Brand Name Supplier Name For Use With Gender No. of Contacts No. of Positions No. of Rows Pitch Spacing Product Range Contact Termination Contact Termination Type Termination Method Lead Spacing
1 1 104257-7 Connector Housing, AMPMODU MTE Series, Receptacle, 8 Positions, 2.54 mm, MTE Contacts Wire to Board AMP - TE CONNECTIVITY Farnell or Newark MTE Contacts Receptacle 8Contacts 8Positions 1Rows 2.54mm AMPMODU MTE Series Crimp Crimp Crimp 2.54mm

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map