FARNELL
By FARNELL

Connector Housing, AMPMODU Mod IV Series, Receptacle, 40 Ways, 2.54 mm, Ampmodu Socket Contacts

Manufacturer FARNELL
Description Connector Housing, AMPMODU Mod IV Series, Receptacle, 40 Ways, 2.54 mm, Ampmodu Socket Contacts
Part Number 102387-9
Product Range AMPMODU Mod IV Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Gender Receptacle
Termination Method Crimp
Connector Type Wire to Board
For Use With Ampmodu Socket Contacts
Lead Spacing 2.54mm
No. of Contacts 40Contacts
No. of Positions 40Ways
No. of Rows 2Rows
Pitch Spacing 2.54mm
CAD models
Share

Product selection

Index Selector Part Number Description Product Range Brand Name Supplier Name Gender Termination Method Connector Type For Use With Lead Spacing No. of Contacts No. of Positions No. of Rows Pitch Spacing
1 1 102387-9 Connector Housing, AMPMODU Mod IV Series, Receptacle, 40 Ways, 2.54 mm, Ampmodu Socket Contacts AMPMODU Mod IV Series AMP - TE CONNECTIVITY Farnell or Newark Receptacle Crimp Wire to Board Ampmodu Socket Contacts 2.54mm 40Contacts 40Ways 2Rows 2.54mm

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map