FARNELL
By FARNELL

Connector Housing, 0.140 MATE-N-LOK Series, Receptacle, 3 Positions, 6.1 mm

Manufacturer FARNELL
Description Connector Housing, 0.140 MATE-N-LOK Series, Receptacle, 3 Positions, 6.1 mm
Part Number 1-350347-0
For Use With 0.140 MATE-N-LOK Connectors
Gender Receptacle
Product Range 0.140 MATE-N-LOK Series
Wire Size AWG Max 10AWG
Wire Size AWG Min 20AWG
Brand Name TE CONNECTIVITY / AMP
Supplier Name Farnell or Newark
Colour Clear
Connector Type Plug & Socket
No. of Contacts 3Contacts
No. of Positions 3Ways
Flammability Rating UL94V-2
Material Nylon
No. of Rows 1Rows
Operating Temperature Max 105°C
Operating Temperature Min -55°C
Pitch Spacing 6.1mm
Voltage Rating V AC 250V
Connector Mounting Cable Mount
Voltage AC 250V
Voltage Rating V DC 250V
Voltage Rating VDC 250V
Current per Contact Max 28A
Housing Type Plug Housing- Free
Insulation Resistance Voltage 3000V
CAD models
Share

Product selection

Index Selector Part Number Description For Use With Gender Product Range Wire Size AWG Max Wire Size AWG Min Brand Name Supplier Name Colour Connector Type No. of Contacts No. of Positions Flammability Rating Material No. of Rows Operating Temperature Max Operating Temperature Min Pitch Spacing Voltage Rating V AC Connector Mounting Voltage AC Voltage Rating V DC Voltage Rating VDC Current per Contact Max Housing Type Insulation Resistance Voltage
1 1 1-350347-0 Connector Housing, 0.140 MATE-N-LOK Series, Receptacle, 3 Positions, 6.1 mm 0.140 MATE-N-LOK Connectors Receptacle 0.140 MATE-N-LOK Series 10AWG 20AWG TE CONNECTIVITY / AMP Farnell or Newark Clear Plug & Socket 3Contacts 3Ways UL94V-2 Nylon 1Rows 105°C -55°C 6.1mm 250V Cable Mount 250V 250V 250V 28A Plug Housing- Free 3000V

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map