Connector Accessory, Strain Relief, Novo, ECONOLATCH Receptacles, 40 Ways, Thermoplastic

Manufacturer FARNELL
Description Connector Accessory, Strain Relief, Novo, ECONOLATCH Receptacles, 40 Ways, Thermoplastic
Part Number 499252-1
No. of Contacts 40Contacts
Product Range AMP-LATCH Ribbon Cable Connectors
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Accessory Type Strain Relief
For Use With Novo Receptacles, ECONOLATCH Receptacles
Material Thermoplastic
No. of Positions 40Positions
No. of Ways 40
Strain Relief Material Thermoplastic
Approval Bodies UL
Product selection
Selector Part Number Description No. of Contacts Product Range Brand Name Supplier Name Accessory Type For Use With Material No. of Positions No. of Ways Strain Relief Material Approval Bodies
1 499252-1 Connector Accessory, Strain Relief, Novo, ECONOLATCH Receptacles, 40 Ways, Thermoplastic 40Contacts AMP-LATCH Ribbon Cable Connectors AMP - TE CONNECTIVITY Farnell or Newark Strain Relief Novo Receptacles, ECONOLATCH Receptacles Thermoplastic 40Positions 40 Thermoplastic UL
Part Number
Description
No. of Contacts
Product Range
Brand Name
Supplier Name
Accessory Type
For Use With
Material
No. of Positions
No. of Ways
Strain Relief Material
Approval Bodies
Documentation
Contact the supplier
FARNELL With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.
Premier Farnell Group