FARNELL
By FARNELL

Connector Accessory, Closed End, Dust Cover, AMP MTA-156 Series IDC Connectors, 3 Positions

Manufacturer FARNELL
Description Connector Accessory, Closed End, Dust Cover, AMP MTA-156 Series IDC Connectors, 3 Positions
Part Number 640551-3
Accessory Type 3 Position Closed End Dust Cover
For Use With AMP MTA-156 Series IDC Connectors
Strain Relief Material PET (Polyester)
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Colour Natural
Material Polyester
No. of Contacts 3Contacts
No. of Positions 3Positions
Connector Body Material PET (Polyester) Body
Enclosure Material Polyester (PET)
No. of Ways 3
CAD models
Share

Product selection

Index Selector Part Number Description Accessory Type For Use With Strain Relief Material Brand Name Supplier Name Colour Material No. of Contacts No. of Positions Connector Body Material Enclosure Material No. of Ways
1 1 640551-3 Connector Accessory, Closed End, Dust Cover, AMP MTA-156 Series IDC Connectors, 3 Positions 3 Position Closed End Dust Cover AMP MTA-156 Series IDC Connectors PET (Polyester) AMP - TE CONNECTIVITY Farnell or Newark Natural Polyester 3Contacts 3Positions PET (Polyester) Body Polyester (PET) 3

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map