FARNELL
By FARNELL

Connector Accessory, Boot, 3 Positions Superseal 1.5 Series Connectors, 3 Ways

Manufacturer FARNELL
Description Connector Accessory, Boot, 3 Positions Superseal 1.5 Series Connectors, 3 Ways
Part Number 880811-2
For Use With 3 Positions Superseal 1.5 Series
No. of Positions 3Ways
Product Range Superseal 1.5 Series
Brand Name TE CONNECTIVITY
Supplier Name Farnell or Newark
Accessory Type Boot
Cable Gland Material Elastomeric
Gland Colour Black
CAD models
Share

Product selection

Index Selector Part Number Description For Use With No. of Positions Product Range Brand Name Supplier Name Accessory Type Cable Gland Material Gland Colour
1 1 880811-2 Connector Accessory, Boot, 3 Positions Superseal 1.5 Series Connectors, 3 Ways 3 Positions Superseal 1.5 Series 3Ways Superseal 1.5 Series TE CONNECTIVITY Farnell or Newark Boot Elastomeric Black

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map