FARNELL
By FARNELL

Connector Accessory, 1 Way, Connectors

Manufacturer FARNELL
Description Connector Accessory, 1 Way, Connectors
Part Number 925324-2
Flammability Rating UL94V-2
Gender Plug
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
For Use With Connectors
Material Polyamide - GF
No. of Positions 1Ways
No. of Rows 1Rows
Colour Natural
CAD models
Share

Product selection

Index Selector Part Number Description Flammability Rating Gender Brand Name Supplier Name For Use With Material No. of Positions No. of Rows Colour
1 1 925324-2 Connector Accessory, 1 Way, Connectors UL94V-2 Plug AMP - TE CONNECTIVITY Farnell or Newark Connectors Polyamide - GF 1Ways 1Rows Natural

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map