FARNELL
By FARNELL

Circular Connector, CPC Series 3, Panel Mount Receptacle, 7 Contacts, Thermoplastic Body

Manufacturer FARNELL
Description Circular Connector, CPC Series 3, Panel Mount Receptacle, 7 Contacts, Thermoplastic Body
Part Number 206137-1
Body Material Thermoplastic
Colour Black
Gender Receptacle
No. of Contacts 7Contacts
Product Range CPC Series 3
Brand Name TE CONNECTIVITY / AMP
Supplier Name Farnell or Newark
Current Rating 25A
Operating Temperature Max 105°C
Operating Temperature Min -55°C
Insulation Resistance 5000Mohm
Contact Gender Pin
Connector Mounting Panel Mount
Connector Type Circular Industrial
Connector Body Material Thermoplastic Body
Connector Shell Size 23
No. of Positions 7Positions
Voltage Rating V AC 250V
Working Voltage 250V
Operating Voltage 600V
Circular Connector Shell Style Panel Mount Receptacle
Insert Arrangement 23-7
Panel Cutout Diameter 40.9mm
Connecting Termination Pin
CAD models
Share

Product selection

Index Selector Part Number Description Body Material Colour Gender No. of Contacts Product Range Brand Name Supplier Name Current Rating Operating Temperature Max Operating Temperature Min Insulation Resistance Contact Gender Connector Mounting Connector Type Connector Body Material Connector Shell Size No. of Positions Voltage Rating V AC Working Voltage Operating Voltage Circular Connector Shell Style Insert Arrangement Panel Cutout Diameter Connecting Termination
1 1 206137-1 Circular Connector, CPC Series 3, Panel Mount Receptacle, 7 Contacts, Thermoplastic Body Thermoplastic Black Receptacle 7Contacts CPC Series 3 TE CONNECTIVITY / AMP Farnell or Newark 25A 105°C -55°C 5000Mohm Pin Panel Mount Circular Industrial Thermoplastic Body 23 7Positions 250V 250V 600V Panel Mount Receptacle 23-7 40.9mm Pin

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map