FARNELL
By FARNELL

Circular Connector, CPC Series 2, Cable Mount Plug, 28 Contacts, Thermoplastic Body

Manufacturer FARNELL
Description Circular Connector, CPC Series 2, Cable Mount Plug, 28 Contacts, Thermoplastic Body
Part Number 206126-1
Connector Mounting Free Hanging
Connector Type Circular Industrial
Gender Plug
No. of Contacts 28Contacts
No. of Positions 28Positions
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Contact Gender Socket
Product Range CPC Series 2
Connector Body Material Thermoplastic Body
Connector Shell Size 17
Circular Connector Shell Style Cable Mount Plug
Insert Arrangement 17-28
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description Connector Mounting Connector Type Gender No. of Contacts No. of Positions Brand Name Supplier Name Contact Gender Product Range Connector Body Material Connector Shell Size Circular Connector Shell Style Insert Arrangement
1 1 206126-1 Circular Connector, CPC Series 2, Cable Mount Plug, 28 Contacts, Thermoplastic Body Free Hanging Circular Industrial Plug 28Contacts 28Positions AMP - TE CONNECTIVITY Farnell or Newark Socket CPC Series 2 Thermoplastic Body 17 Cable Mount Plug 17-28

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map