FARNELL
By FARNELL

Circular Connector, CPC Series 1, Cable Mount Receptacle, 4 Contacts, Thermoplastic Body

Manufacturer FARNELL
Description Circular Connector, CPC Series 1, Cable Mount Receptacle, 4 Contacts, Thermoplastic Body
Part Number 206153-1
Supplier Name Farnell or Newark
Colour Black
Gender Receptacle
No. of Contacts 4Contacts
Product Range CPC Series 1
Brand Name AMP FROM TE CONNECTIVITY
Approval Bodies CSA, UL
Current Rating 13A
Housing Type Glass filled nylon 6.6
Operating Temperature Max 105°C
Operating Temperature Min -55°C
Flammability Rating UL94V-0
Insulation Resistance 5000Mohm
Contact Gender Pin
Connector Mounting Free Hanging
Connector Type Circular Industrial
Connector Body Material Thermoplastic Body
Connector Shell Size 11
No. of Positions 4Ways
Voltage Rating V AC 250V
Working Voltage 250V
Circular Connector Shell Style Cable Mount Receptacle
Insert Arrangement 11-4
Panel Cutout Diameter 21.3mm
Voltage Rating V DC 250V
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map