FARNELL
By FARNELL

Circular Connector, CPC Series 1, Cable Mount Receptacle, 16 Contacts, Nylon (Polyamide) Body

Manufacturer FARNELL
Description Circular Connector, CPC Series 1, Cable Mount Receptacle, 16 Contacts, Nylon (Polyamide) Body
Part Number 206036-3
Colour Black
Gender Receptacle
No. of Contacts 16Contacts
Product Range CPC Series 1
Brand Name AMP FROM TE CONNECTIVITY
Supplier Name Farnell or Newark
Flammability Rating UL94V-0
Contact Gender Pin
Connector Mounting Free Hanging
Connector Type Circular Industrial
Connector Body Material Nylon (Polyamide) Body
Connector Shell Size 17
No. of Positions 16Ways
Circular Connector Shell Style Cable Mount Receptacle
Insert Arrangement 17-16
CAD models
Share

Product selection

Index Selector Part Number Description Colour Gender No. of Contacts Product Range Brand Name Supplier Name Flammability Rating Contact Gender Connector Mounting Connector Type Connector Body Material Connector Shell Size No. of Positions Circular Connector Shell Style Insert Arrangement
1 1 206036-3 Circular Connector, CPC Series 1, Cable Mount Receptacle, 16 Contacts, Nylon (Polyamide) Body Black Receptacle 16Contacts CPC Series 1 AMP FROM TE CONNECTIVITY Farnell or Newark UL94V-0 Pin Free Hanging Circular Industrial Nylon (Polyamide) Body 17 16Ways Cable Mount Receptacle 17-16

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map