Circular Connector, CPC Series 1, Cable Mount Plug, 9 Contacts

 
Manufacturer FARNELL
Description Circular Connector, CPC Series 1, Cable Mount Plug, 9 Contacts
Part Number 182645-1
Supplier Name Farnell or Newark
Connector Mounting Cable Mount
Connector Type Circular Industrial
Insulation Resistance 5000Mohm
Operating Temperature Max 105°C
Operating Temperature Min -55°C
Working Voltage 250V
Brand Name AMP - TE CONNECTIVITY
Colour Black
Connector Body Material Nylon (Polyamide) Body
Connector Shell Size 13
Product Range CPC Series 1
Gender Plug
No. of Contacts 9Contacts
Contact Gender Socket
Approval Bodies CSA, UL
Current Rating 13A
No. of Positions 9Ways
Voltage Rating V AC 250V
Voltage Rating V DC 250V
Flammability Rating UL94V-0
Circular Connector Shell Style Cable Mount Plug
Insert Arrangement 13-19
Circular Contact Type Crimp Socket - Contacts Not Supplied
Coupling Style Threaded
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map