Circular Connector, CPC Series 1, Cable Mount Plug, 5 Contacts, Thermoplastic Body

 
Manufacturer FARNELL
Description Circular Connector, CPC Series 1, Cable Mount Plug, 5 Contacts, Thermoplastic Body
Part Number 208718-1
Supplier Name Farnell or Newark
Circular Connector Shell Style Cable Mount Plug
Connector Body Material Thermoplastic Body
Connector Mounting Cable Mount
Connector Type Circular Industrial
Contact Gender Socket
Current Rating 13A
Flammability Rating UL94V-0
Gender Plug
No. of Contacts 5Contacts
Operating Temperature Max 125°C
Operating Temperature Min -50°C
Product Range CPC Series 1
Working Voltage 250V
Brand Name AMP - TE CONNECTIVITY
No. of Positions 5Ways
Voltage Rating V AC 250V
Colour Nickel
Connector Shell Size 14
Body Material Thermoplastic
Housing Type Zinc Alloy
Insert Arrangement 14-5
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map