FARNELL
By FARNELL

Circular Connector, CPC Series 1, Cable Mount Plug, 4 Contacts, Thermoplastic Body

Manufacturer FARNELL
Description Circular Connector, CPC Series 1, Cable Mount Plug, 4 Contacts, Thermoplastic Body
Part Number 206060-1
Gender Plug
No. of Contacts 4Contacts
Product Range CPC Series 1
Brand Name AMP FROM TE CONNECTIVITY
Supplier Name Farnell or Newark
Contact Gender Socket
Connector Mounting Free Hanging
Connector Type Circular Industrial
Connector Body Material Thermoplastic Body
Connector Shell Size 11
No. of Positions 4Positions
Operating Voltage 600V
Circular Connector Shell Style Cable Mount Plug
Insert Arrangement 11-4
CAD models
Share

Product selection

Index Selector Part Number Description Gender No. of Contacts Product Range Brand Name Supplier Name Contact Gender Connector Mounting Connector Type Connector Body Material Connector Shell Size No. of Positions Operating Voltage Circular Connector Shell Style Insert Arrangement
1 1 206060-1 Circular Connector, CPC Series 1, Cable Mount Plug, 4 Contacts, Thermoplastic Body Plug 4Contacts CPC Series 1 AMP FROM TE CONNECTIVITY Farnell or Newark Socket Free Hanging Circular Industrial Thermoplastic Body 11 4Positions 600V Cable Mount Plug 11-4

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map