Circular Connector, CPC Series 1, Cable Mount Plug, 24 Contacts

 
Manufacturer FARNELL
Description Circular Connector, CPC Series 1, Cable Mount Plug, 24 Contacts
Part Number 183073-1
Supplier Name Farnell or Newark
Gender Plug
No. of Contacts 24Contacts
Product Range CPC Series 1
Brand Name TE CONNECTIVITY / AMP
Connector Type Circular Industrial
Connector Body Material Nylon 6.6 (Polyamide 6.6), Glass Filled Body
Contact Gender Socket
Connector Mounting Cable Mount
No. of Positions 24Ways
Circular Connector Shell Style Cable Mount Plug
Connector Shell Size 23
Insert Arrangement 23-24
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map