FARNELL
By FARNELL

Circular Connector Contact, POWERBAND Series, Socket, Crimp, 12 AWG, 14 AWG

Manufacturer FARNELL
Description Circular Connector Contact, POWERBAND Series, Socket, Crimp, 12 AWG, 14 AWG
Part Number 213847-4
Connector Type Contact, Crimp
Contact Material Copper
Contact Plating Gold Plated Contacts
Contact Termination Type Crimp
Gender Receptacle
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
For Use With 0.125 POWERBAND Contact Series Connectors
Product Range POWERBAND Series
Contact Gender Socket
Wire Size AWG Max 12AWG
Current Rating 45A
Insulator Material Uninsulated
Wire Size AWG Min 14AWG
Contact Termination Crimp
Operating Temperature Max 125°C
Operating Temperature Min -50°C
Cable Diameter Max 6.6mm
Cable Diameter Min 1.63mm
Wire Area Size Max 3mm²
Wire Area Size Min 2mm²
Wire Size 12AWG
Contact Size 12
CAD models
Share

Product selection

Index Selector Part Number Description Connector Type Contact Material Contact Plating Contact Termination Type Gender Brand Name Supplier Name For Use With Product Range Contact Gender Wire Size AWG Max Current Rating Insulator Material Wire Size AWG Min Contact Termination Operating Temperature Max Operating Temperature Min Cable Diameter Max Cable Diameter Min Wire Area Size Max Wire Area Size Min Wire Size Contact Size
1 1 213847-4 Circular Connector Contact, POWERBAND Series, Socket, Crimp, 12 AWG, 14 AWG Contact, Crimp Copper Gold Plated Contacts Crimp Receptacle AMP - TE CONNECTIVITY Farnell or Newark 0.125 POWERBAND Contact Series Connectors POWERBAND Series Socket 12AWG 45A Uninsulated 14AWG Crimp 125°C -50°C 6.6mm 1.63mm 3mm² 2mm² 12AWG 12

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map