FARNELL
By FARNELL

Circular Connector Clamp, Right Angle, CPC Series, Circular Connectors, 23, Thermoplastic, 17.86 mm

Manufacturer FARNELL
Description Circular Connector Clamp, Right Angle, CPC Series, Circular Connectors, 23, Thermoplastic, 17.86 mm
Part Number 1546350-2
Supplier Name Farnell or Newark
Connector Type Circular Industrial
Material Thermoplastic
Product Range CPC Series
Brand Name AMP - TE CONNECTIVITY
Colour Black
For Use With Circular Connectors
Cable Diameter Max 17.86mm
Connector Shell Size 23
Cable Diameter 17.86mm
Thread Size - Imperial 1-3/8-18
Strain Relief Material Thermoplastic
Cable Bundle Diameter Max 0.703"
Cable Gland Material Thermoplastic
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map