Circuit Breaker, iID Series, 240 VAC, 25 A, 2 Pole, 1.5 kA

 
Manufacturer SCHNEIDER ELECTRIC
Description Circuit Breaker, iID Series, 240 VAC, 25 A, 2 Pole, 1.5 kA
Part Number A9R41225
Order Code 2452164
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The iID series DIN-rail Residual Current Circuit Breaker is fully coordinated with the iC60 MCBs to warranty an absolute people protection and equipment against electrocution, risk of fire and improved continuity of service. It feature fully immune earth leakage protection - better continuity of service, especially with the new Si type (Super immune) in polluted environments and networks. The optional electrical auxiliaries and mounting accessories are the same as for the Acti 9 iC60 miniature circuit breaker (MCBs) offer. To ensure correct discrimination between different residual current circuit-breakers and the tripping of the device closest to the fault. It is suitable for isolation in accordance with industrial standard IEC/EN 60947-2. Optional auxiliaries - indication of state and tripping, shunt tripping, under-voltage tripping and overvoltage tripping. The risk of fire due to current leakage into building electrical installations.

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map