Butt Splice, Yellow, PIDG Series, 26 AWG, 22 AWG, 0.4 mm-¦, Nylon (Polyamide)

 
Manufacturer FARNELL
Description Butt Splice, Yellow, PIDG Series, 26 AWG, 22 AWG, 0.4 mm-¦, Nylon (Polyamide)
Part Number 8-323994-2
Supplier Name Farnell or Newark
Connector Type Butt Splice
Contact Material Copper
Contact Plating Tin Plated Contacts
Product Range PIDG Series
Termination Method Crimp
Brand Name AMP - TE CONNECTIVITY
Wire Size AWG Max 22AWG
Wire Size AWG Min 26AWG
Insulator Material Nylon (Polyamide)
Conductor Area CSA 0.4mm²
Insulator Colour Yellow
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map