FARNELL
By FARNELL

Board-To-Board Connector, Vertical, 1.27 mm, 8 Contacts, Receptacle, Micro-MaTch Series

Manufacturer FARNELL
Description Board-To-Board Connector, Vertical, 1.27 mm, 8 Contacts, Receptacle, Micro-MaTch Series
Part Number 7-188275-8
Contact Material Phosphor Bronze
Contact Plating Tin Plated Contacts
Contact Termination Type Surface Mount
Gender Receptacle
No. of Contacts 8Contacts
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Product Range Micro-MaTch Series
Pitch Spacing 1.27mm
Wire Size AWG Max 28AWG
No. of Rows 1Rows
Insulator Material PET (Polyester)
Contact Termination Surface Mount Vertical
Termination Method Solder
Operating Temperature Max 105°C
Operating Temperature Min -40°C
Voltage Rating V AC 230V
Packaging Cut Tape
Contact Resistance 50mohm
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Contact Plating Contact Termination Type Gender No. of Contacts Brand Name Supplier Name Product Range Pitch Spacing Wire Size AWG Max No. of Rows Insulator Material Contact Termination Termination Method Operating Temperature Max Operating Temperature Min Voltage Rating V AC Packaging Contact Resistance
1 1 7-188275-8 Board-To-Board Connector, Vertical, 1.27 mm, 8 Contacts, Receptacle, Micro-MaTch Series Phosphor Bronze Tin Plated Contacts Surface Mount Receptacle 8Contacts AMP - TE CONNECTIVITY Farnell or Newark Micro-MaTch Series 1.27mm 28AWG 1Rows PET (Polyester) Surface Mount Vertical Solder 105°C -40°C 230V Cut Tape 50mohm

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map