FARNELL
By FARNELL

Board-To-Board Connector, Blade, 4 mm, 2 Contacts, Receptacle, Surface Mount, 1 Rows

Manufacturer FARNELL
Description Board-To-Board Connector, Blade, 4 mm, 2 Contacts, Receptacle, Surface Mount, 1 Rows
Part Number 1954289-1
Supplier Name Farnell or Newark
Contact Material Copper Alloy
Brand Name TE CONNECTIVITY
Current Rating 5A
Voltage Rating V AC 90V
Contact Termination Surface Mount Right Angle
Contact Termination Type Surface Mount
Gender Receptacle
Termination Method Solder
Contact Plating Tin Plated Contacts
Colour White
Flammability Rating UL94V-O
Lead Spacing 4mm
Material High Temp. Thermoplastic
No. of Contacts 2Contacts
No. of Rows 1Rows
Operating Temperature Max 105°C
Operating Temperature Min -40°C
Pitch Spacing 4mm
Withstand Voltage 1500V
No. of Ways 2
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map