FARNELL
By FARNELL

Board-To-Board Connector, 2.54 mm, 4 Contacts, Header, MTA-100 Series, Through Hole, 1 Rows

Manufacturer FARNELL
Description Board-To-Board Connector, 2.54 mm, 4 Contacts, Header, MTA-100 Series, Through Hole, 1 Rows
Part Number 3-644456-4
Contact Material Copper Alloy
Contact Plating Tin Plated Contacts
Contact Termination Through Hole Vertical
Contact Termination Type Through Hole
Gender Header
No. of Contacts 4Contacts
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Product Range MTA-100 Series
No. of Rows 1Rows
Pitch Spacing 2.54mm
Features Wire to Board
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Contact Plating Contact Termination Contact Termination Type Gender No. of Contacts Brand Name Supplier Name Product Range No. of Rows Pitch Spacing Features
1 1 3-644456-4 Board-To-Board Connector, 2.54 mm, 4 Contacts, Header, MTA-100 Series, Through Hole, 1 Rows Copper Alloy Tin Plated Contacts Through Hole Vertical Through Hole Header 4Contacts AMP - TE CONNECTIVITY Farnell or Newark MTA-100 Series 1Rows 2.54mm Wire to Board

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map