FARNELL
By FARNELL

Board-To-Board Connector, 2.54 mm, 10 Contacts, Header, AMPMODU MOD II Series, Surface Mount

Manufacturer FARNELL
Description Board-To-Board Connector, 2.54 mm, 10 Contacts, Header, AMPMODU MOD II Series, Surface Mount
Part Number 1241050-5
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Surface Mount Vertical
Contact Termination Type Surface Mount
Gender Header
Product Range AMPMODU Mod II Series
Current Rating 3A
No. of Contacts 10Contacts
Operating Temperature Max 105°C
Operating Temperature Min -65°C
Voltage Rating V AC 250V
Working Voltage 250V
No. of Ways 2 x 5
Insulation Resistance 5000Mohm
Termination Method Solder
Lead Spacing 2.54mm
No. of Rows 2Rows
Pitch Spacing 2.54mm
Approval Bodies UL
No. of Poles 10
Packaging Cut Tape
CAD models
Share

Product selection

Index Selector Part Number Description Brand Name Supplier Name Contact Material Contact Plating Contact Termination Contact Termination Type Gender Product Range Current Rating No. of Contacts Operating Temperature Max Operating Temperature Min Voltage Rating V AC Working Voltage No. of Ways Insulation Resistance Termination Method Lead Spacing No. of Rows Pitch Spacing Approval Bodies No. of Poles Packaging
1 1 1241050-5 Board-To-Board Connector, 2.54 mm, 10 Contacts, Header, AMPMODU MOD II Series, Surface Mount AMP - TE CONNECTIVITY Farnell or Newark Phosphor Bronze Gold Plated Contacts Surface Mount Vertical Surface Mount Header AMPMODU Mod II Series 3A 10Contacts 105°C -65°C 250V 250V 2 x 5 5000Mohm Solder 2.54mm 2Rows 2.54mm UL 10 Cut Tape

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map